text.skipToContent text.skipToNavigation

FPBKR12FC4M

by Hubbell Premise Wiring 

Catalog ID: FPBKR12FC4M

Fiber, Pigtail, Bundle, FC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Standard Product

Product Details

General

Application FC-MM
Connector Type FC
EU RoHS Indicator Yes
Insulation PVC
Item Type Fiber Bundle Pig Tail
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620306544

Dimensions

Display Size OM4
Length (Meters) 3 m
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Fiber Type Riser
Mode OM4
Number Of Fibers 12
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads