text.skipToContent text.skipToNavigation

FPBKR12FCA6S

by Hubbell Premise Wiring 

Catalog ID: FPBKR12FCA6S

Fiber, Pigtail, Bundle, FC-APC, Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

Standard Product

Product Details

General

Color Gray
EU RoHS Indicator Yes
Insulation PVC
Item Type Fiber Bundle Pig Tail
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620306568

Dimensions

Display Size OS2
Length 118.11 in
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads