text.skipToContent text.skipToNavigation

FPBKR12LC6S

by Hubbell Premise Wiring 

Catalog ID: FPBKR12LC6S

Fiber, Pigtail, Bundle, LC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

Standard Product

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Color Yellow
EU RoHS Indicator Yes
Insulation PVC
Item Type LC-SM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type LC-SM, 12F, OS2
Temperature Rating TIA 568-C.3
UPC 662620306322

Dimensions

Display Size 9 Micron
Length 118.11 in
Outside Diameter 0.2
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Wire Size 9 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads