text.skipToContent text.skipToNavigation

FPBKR12SC4M

by Hubbell Premise Wiring 

Catalog ID: FPBKR12SC4M

Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Standard Product

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Connector Type SC
EU RoHS Indicator Yes
Insulation PVC
Item Type SC-MM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type SC-MM, 12F, OM4
Temperature Rating TIA 568-C.3
UPC 662620306421

Dimensions

Display Size 50 Micron
Length (Meters) 3 m
Outside Diameter 0.2
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Fiber Type Riser
Mode OM4
Number Of Fibers 12
Wire Size 50 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads