WBP_FCSC900KSM12_PRODIMAGE
WBP_FCSC900KSM12_PRODIMAGE
Discontinued

Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPBKR12SC4M

Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length.

Standard Product

Product details

General

Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Connector Type
SC
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
SC-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
SC-MM, 12F, OM4
Temperature Rating
TIA 568-C.3
UPC
662620306421

Dimensions

Display Size
50 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
12

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Conductor Type
Glass
Fiber Type
Riser
Mode
OM4
Number of Fibers
12
Wire Size
50 Micron
Wire Type
Multimode

Logistics

Carton Quantity
50

Resources and downloads