text.skipToContent text.skipToNavigation

FPBKR6SC4M

by Hubbell Premise Wiring 

Catalog ID: FPBKR6SC4M

Fiber, Pigtail, Bundle, SC-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Standard Product

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Color Aqua
EU RoHS Indicator Yes
Insulation PVC
Item Type SC-SM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type SC-MM, 5F, OM4
Temperature Rating TIA 568-C.3
UPC 662620306360

Dimensions

Display Size 50 Micron
Length 118.11 in
Outside Diameter 0.2
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Wire Size 50 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads