WBP_FCST50GM12_PRODIMAGE
WBP_FCST50GM12_PRODIMAGE
Discontinued

Fiber, Pigtail, Bundle, ST-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

FPBKR6ST3M

Fiber, Pigtail, Bundle, ST-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter.

Standard Product

Product details

General

Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Color
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
ST-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
ST-MM, 6F, OM3
Temperature Rating
TIA 568-C.3
UPC
662620306599

Dimensions

Display Size
50 Micron
Length
118.11 in
Outside Diameter
0.2
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Conductor Type
Glass
Wire Size
50 Micron
Wire Type
Multimode

Logistics

Carton Quantity
50

Resources and downloads