

Brand: Hubbell Premise Wiring
Catalog ID: FHPBKR6SC1M
Standard Product
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FHPBKR6SC1M
Color
Orange
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
Plug Type
SC-MM, 5F, OM1
Temperature Rating
TIA 568-C.3
UPC
662620363400
Display Size
62 Micron
Length
118.11 in
Outside Diameter
0.2
Pitch
6
Connectivity
Plug-In
Conductor Type
Glass
Wire Size
62 Micron
Wire Type
Multimode
Attenuation
.75dB Per End
Temperature Rating
TIA 568-C.3
Boot Type
Standard Strain Relief Boot
Carton Quantity
50