text.skipToContent text.skipToNavigation

FPLCF3MM

by Hubbell Premise Wiring 

Catalog ID: FPLCF3MM

Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

Standard Product

Product Details

General

Application LC
Color Aqua
Connector Type LC
Construction Material - Main Glass Fiber
Insulation PVC
Size OM4
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
Type OptiChannel Fiber Pigtails, Single and Bundled
UPC 662620312897

Dimensions

Length (Meters) 3 m

Conductor Related

Mode OM4, MM
Wire Type Multimode

Certifications and Compliance

Industry Standard(s) TIA 568C.4

Logistics

Carton Quantity 50

Resources/Downloads