WBP_FPRJC3MM_PRODIMAGE
WBP_FPRJC3MM_PRODIMAGE
Discontinued

Fiber Optic Pigtail, MT-RJ Multi Mode, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPRJC3MM

Fiber Optic Pigtail, MT-RJ Multi Mode, 3 Meter Length.

Standard Product

Product details

General

Application
MTRJ
Color
Connector Type
MT-RJ
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620845982

Dimensions

Display Size
62.5 Micron, OM1
Length (Meters)
3 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Mode
OM1, MM
Wire Type
Multimode

Logistics

Carton Quantity
100

Resources and downloads