text.skipToContent text.skipToNavigation

FPRJD3MM

By Hubbell Premise Wiring 

Catalog ID: FPRJD3MM

By Hubbell Premise Wiring
Catalog ID:  FPRJD3MM
Fiber Optic Pigtail, MT-RJ Multi Mode, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application MTRJ
Color Orange
Connector Type MT-RJ
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620845999

Dimensions