text.skipToContent text.skipToNavigation

FPRJE3MM

By Hubbell Premise Wiring 

Catalog ID: FPRJE3MM

By Hubbell Premise Wiring
Catalog ID:  FPRJE3MM
Fiber Pigtail, Single Mode, ST-MTRJ, 50/125, Multi Mode, 10GHz, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application MTRJ
Color Aqua
Connector Type MT-RJ
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620218922