WBP_FPSCC3MM_PRODIMAGE
WBP_FPSCC3MM_PRODIMAGE
Discontinued

Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPSCC3MM

Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length.

Standard Product

Product details

General

Application
SC
Color
Connector Type
SC
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620845968

Dimensions

Display Size
62.5 Micron, OM1
Length (Meters)
3 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Mode
OM1, MM
Wire Type
Multimode

Logistics

Carton Quantity
100

Resources and downloads