text.skipToContent text.skipToNavigation

FPSCE3MM

by Hubbell Premise Wiring 

Catalog ID: FPSCE3MM

Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

Standard Product

Product Details

General

Application SC
Color Aqua
Connector Type SC
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620200347

Dimensions

Display Size 50 Micron, OM3
Length (Meters) 3 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Mode OM3, MM
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads