text.skipToContent text.skipToNavigation

FPSTC3MM

By Hubbell Premise Wiring 

Catalog ID: FPSTC3MM

By Hubbell Premise Wiring
Catalog ID:  FPSTC3MM
Fiber Optic Pigtail, ST-Style Multi Mode, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application ST
Color Orange
Connector Type ST
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620846019

Dimensions