WBP_FPSTC3MM_PRODIMAGE
WBP_FPSTC3MM_PRODIMAGE
Discontinued

Fiber Optic Pigtail, ST-Style Multi Mode, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPSTD3MM

Fiber Optic Pigtail, ST-Style Multi Mode, 3 Meter Length.

Standard Product

Product details

General

Application
ST
Color
Connector Type
ST
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620846026

Dimensions

Display Size
50 Micron, OM2
Length (Meters)
3 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Mode
OM2, MM
Wire Type
Multimode

Logistics

Carton Quantity
100

Resources and downloads