HUBBELL
WBP_FPSTS3SM_PRODIMAGE
WBP_FPSTS3SM_PRODIMAGE
Discontinued

Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPSTS3SM

Fiber Optic Pigtail, ST, SM, 3M.

Standard Product

Product details

General

Application

ST

Catalog Number

FPSTS3SM

Color

Connector Type

ST

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620846033

Dimensions

Display Size

SM, OS2

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Wire Type

Singlemode

Logistics

Carton Quantity

100

Resources and downloads