




Brand: Hubbell Premise Wiring
Catalog ID: HI625AE
Standard Product
Attenuation
.1dB
Catalog Number
HI625AE
Connector Type
Hi-Impact Cat 6 RJ45 Both Ends
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855943
Length
300 in
Outside Diameter
0.23
Weight
1.2 lb
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Temperature Rating
Per TIA
Connector Type
Hi-Impact Cat 6 RJ45 Both Ends
Carton Quantity
5
Pallet Quantity
1