WBP_HI607AA_PRODIMAGE
WBP_HI607AA_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HICH_HI6XXAE_app-2_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app_PRODIMAGE

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI610AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 10' Length

Standard Product

Product details

General

Attenuation
.1dB
Connector Type
Hi-Impact Cat 6 RJ45 to Standard RJ45
EU RoHS Indicator
Yes
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856155

Dimensions

Length
120 in
Outside Diameter
0.23

Electrical Ratings

Voltage Rating

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity
20