WBP_HI607AE_PRODIMAGE
WBP_HI607AE_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HI602AE_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app-2_PRODIMAGE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 20' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI620AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 20' Length

Standard Product

Product details

General

Attenuation
.1dB
Connector Type
Hi-Impact Cat 6 RJ45 Both Ends
EU RoHS Indicator
Yes
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855936

Dimensions

Length
240 in
Outside Diameter
0.23

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads