WBP_6119PCL5_PRODIMAGE
WBP_6119PCL5_PRODIMAGE

Patch Cord, 6-110 Factory Terminated PatchCords, Cat 6, T568B (6-110 to RJ45), 5' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

6119PCL5

Patch Cord, 6-110 Factory Terminated PatchCords, Cat 6, T568B (6-110 to RJ45), 5' Length

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
Polycarbonate
EU RoHS Indicator
Yes
Item Type
NEXTSPEED 6-110 Connecting Block System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Plug Type
110 Punch Down
Series
Cat 6
Temperature Rating
Per TIA
UPC
662620835938

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#26-22 AWG

Certifications And Compliance

Industry Standard(s)
Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Logistics

Carton Quantity
20