WBP_HPW66SPLB_PRODIMAGE
WBP_HPW66SPLB_PRODIMAGE

Interconnects, Modular 66 Routing Spool with Screw

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW66SPLB

Interconnects, Modular 66 Routing Spool with Screw

Standard Product

Product details

General

Accessory Type
Spools
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
0 Degrees C to 75 Degree C
Series
Modular 66
UPC
662620821207

Dimensions

Length
1.5 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec

Logistics

Carton Quantity
100