text.skipToContent text.skipToNavigation

HPW66SPLB

by multiple brands 

Catalog ID: HPW66SPLB

Interconnects, Modular 66 Routing Spool with Screw

  • Controls and Dresses Cables
  • Available With or Without Screws
Standard Product

Product Details

General

Accessory Type Spools
Compatibility Within TIA-568C.2
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Modular 66 Cross Connect Blocks
Material Composite
Material - Mounting Hardware Mounting Screws
Operating Temperature 0 Degrees C to 75 Degree C
Series Modular 66
UPC 662620821207

Dimensions

Length 1.5 in

Conductor Related

Cable Specification Per TIA-568C.2 Spec

Logistics

Carton Quantity 100

Resources/Downloads