WBP_HPW66MCVR_PRODIMAGE
WBP_HPW66MCVR_PRODIMAGE
WBP_HPW66MCVR_alt_PRODIMAGE

Interconnects, Modular 66M Block Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW66MCVR

Interconnects, Modular 66M Block Cover

Fully Compatible With All Industry Standard Accessories

Standard Product

Product details

General

Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
0 Degrees C to 75 Degree C
Series
Modular 66M
UPC
662620821245

Dimensions

Dimensions
9.9 in x 2.3 in x 0.25 in
Height
0.25 in
Length
9.9 in
Width
2.3 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL and cUL Listed

Logistics

Carton Quantity
24