WBP_HPW66M150C5_PRODIMAGE
WBP_HPW66M150C5_PRODIMAGE

Interconnects, Modular 66M Block with Cover, Cat5e, 50-pair, (4x 50)

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW66M150C5

Interconnects, Modular 66M Block with Cover, Cat5e, 50-pair, (4x 50)

Fully Compatible With All Industry Standard Accessories

Standard Product

Product details

General

Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
50
Operating Temperature
0 Degrees C to 75 Degree C
Series
Modular 66M
UPC
662620821146

Dimensions

Height
1.2 in
Width
3.4 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 1-Pair Out

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL and cUL Listed

Logistics

Carton Quantity
50
Pallet Quantity
1000