Patch Panels, Cat5E, 96-Port, UniversalWiring
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HP5E96
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Patch Panel Cat 5e, 96-Port, UniversalWiring
7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
Qualified to 150% of 802.3bt PoE Current Level
Continuous Third Party Verification Program
Product details
Resources and downloads
Product details
General
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Ports
96
Series
Cat 5E
Style
Flat
UPC
662620247113
Resources and downloads
Specifications
Wiring HP5E96 Specification Sheet
Catalogs
WDK Catalog Full 2023
Catalog Page
WDK Y-16 Catalog Page
Warranty
Industrial & Commercial Products