WBP_HP612_PRODIMAGE
WBP_HP612_PRODIMAGE

Patch Panels, Cat6, 12-Port, UniversalWiring

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HP612

Patch Panel Cat 6,12-Port, UniversalWiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Ports
12
Series
Cat 6
Style
Surface Mount
UPC
662620247144

Logistics

Carton Quantity
1
Pallet Quantity
770