WBP_UDX48E1U_PRODIMAGE
WBP_UDX48E1U_PRODIMAGE

Multimedia Panel, XCELERATOR, Unloaded, 48-Port, 1-Unit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

UDX48E1U

Multimedia Panel, XCELERATOR, Unloaded, 48-Port, 1-Unit

  • 48-Ports in a 1U Configuration
  • Accepts XCELERATORâ„¢ Category 6A, 6, 5e and USOC Jacks
  • Cable Management Bar Clips to Rear of Panel

Product details

General

Color
Black
EU RoHS Indicator
Yes
Number Of Ports
48
Series
Unloaded
Style
Flat
UPC
662620844244

Certifications And Compliance

Industry Standard(s)
UL and cUL Listed

Logistics

Carton Quantity
1
Pallet Quantity
1204