HUBBELL
FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded
Image of FCR2U6SP FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U6SP

Fiber Optic, Rack Mount Panel, 2-Unit,6) FSP Panel, Unloaded.

  • 2-Unit
  • 6) FSP Panel
  • Unloaded.

General

Adapter Type

FSP Panel

Catalog Number

FCR2U6SP

Enclosure Type

Standard Enclosures

Number Of Ports

144

Style

Unloaded

UPC

662620237459

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

144

Logistics

Carton Quantity

1

Pallet Quantity

36