WBP_FCR1U3SP_PRODIMAGE
WBP_FCR1U3SP_PRODIMAGE
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock

Brand:

Hubbell Premise Wiring

Catalog ID:

FCR1U3SPL

Fiber Optic, Rack Mount Panel, 1-Unit, Three FSP Panel, Unloaded, with Lock.

Standard Product

Product details

General

Enclosure Type
Standard, Locking
EU RoHS Indicator
Yes
Item Type
3 FSP Series Panel Capacity
Number Of Ports
72
Style
Unloaded
UPC
662620243115

Dimensions

Thickness
0.0625
Width
11.5 in

Certifications And Compliance

Industry Standard(s)
  • EIA/ECA-310-G
  • TIA-569-D