WBP_FCRHD1UGY_PRODIMAGE
WBP_FCRHD1UGY_PRODIMAGE
Discontinued

FCRHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Grey

Brand:

Hubbell Premise Wiring

Catalog ID:

FCRHD1UGY

Fiber Products, Rack Mount Panel, 1U, 12 HD Casstette, 12-HD-LC, Unloaded, Grey.

Maximum Density, 144 LC Ports in a 1U Rack Space ;Three Independent Slide-Out Drawers;Accepts OCLCHD-Series Ultra Compact Cassettes

Product details

General

Application
  • Ultra High Density for Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G , 400G and Beyond
  • Full Compliment of LC-MPO and MPO Cassettes
Color
  • Grey
  • Gris
Compatibility
  • OCLCHD Cassettes
  • OCHDMTP Adapters
Construction Material - Main
16 gauge cold rolled steel
Enclosure Type
High Density Enclosures
EU RoHS Indicator
Yes
Item Type
Rackmount Enclosue
Material - Mounting Hardware
Rackmount Enclosue
Number Of Ports
144
Style
Unloaded, HD Cassette
UPC
662620238142

Dimensions

Cubic Capacity
565.25 cu.in
Depth
17 in
Height
1.75 in
Width
19 in

Conductor Related

Cable Entry
Rear/Sides