WBP_OFPNL1U4H4M_PRODIMAGE
WBP_OFPNL1U4H4M_PRODIMAGE
WBP_OFPNL1U4H4M_App_PRODIMAGE

Fiber Optic Rack Mount Panel H4, 1U, 4 High Density Openings with Cable Management, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPNL1U4H4M

Fiber Optic, Rack Mount Panel, 1 Rack Unit, 4 High Density Openings with Cable Management, Unloaded.

Accepts H4 Series 4-Across Cassettes

Cable Management

Product details

General

Application
Fiber
Color
Black
Enclosure Type
Interconnect Panels
Interface
Unloaded
Material
Steel
Number of Slots
4
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Rackmount Panel
UPC
662620604503

Dimensions

Cubic Capacity
305.345 cu.in
Depth
10 in
Height
1.73 in
Width
17.65 in

Conductor Related

Cable Entry
Rear

Certifications And Compliance

Industry Standard(s)
TIA 568-C

Logistics

Carton Quantity
1