WBP_OFPNL1U2SP_PRODIMAGE
WBP_OFPNL1U2SP_PRODIMAGE
WBP_OFPNL1U2SP_App_PRODIMAGE
WBP_OFPNL1U2SP_App-2_PRODIMAGE
+1
WBP_OFPNL1U2SP_App-1_PRODIMAGE

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPNL1U2SP

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

2) 6-Packs, Unloaded

Product details

General

Application
Fiber
Color
Black
Enclosure Type
Interconnect Panels
Interface
Unloaded
Material
Steel
Number of Slots
2
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
FSP Flat Panel
UPC
662620301693

Dimensions

Cubic Capacity
11.875 cu.in
Depth
0.5 in
Height
1.25 in
Width
19 in

Conductor Related

Cable Entry
Rear

Certifications And Compliance

Industry Standard(s)
TIA 568-C

Resources and downloads