WBP_OFPNL1U3SP_PRODIMAGE
WBP_OFPNL1U3SP_PRODIMAGE
WBP_OFPNL1U3SP_App_PRODIMAGE

Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPNL1U3SP

Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

3) 6-Packs, Unloaded

Product details

General

Application
  • Fiber
Color
Black
Enclosure Type
Interconnect Panels
Interface
Unloaded
Material
Steel
Number of Slots
3
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
  • FSP Flat Panel
  • FSP Flat Panel
UPC
662620301709

Dimensions

Cubic Capacity
59.36 cu.in
Depth
1.4 in
Height
21.2 in
Width
2 in

Conductor Related

Cable Entry
Rear

Certifications And Compliance

Industry Standard(s)
TIA 568-C

Logistics

Carton Quantity
1