WBP_FPR3SP_PRODIMAGE
WBP_FPR3SP_PRODIMAGE

OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FPR3SP

OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded.

FSP Adapter Panels Required

Product details

General

Compatibility
FSP-Series Panels
Enclosure Type
Standard, Pre-Punched
EU RoHS Indicator
Yes
Item Type
Rack Mounted Enclsoures
Material - Mounting Hardware
N/A
Number Of Ports
72
Shelves
1, Swing-Out
Style
Unloaded
UPC
662620813264

Dimensions

Thickness
0.0625

Conductor Related

Cable Entry
Rear

Certifications And Compliance

Industry Standard(s)
  • EIA/ECA-310-E
  • TIA-569-D
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
85