WBP_NS782LA_PRODIMAGE
WBP_NS782LA_PRODIMAGE
WBP_NS780LA_front_PRODIMAGE
WBP_NS780LA_side-R_PRODIMAGE
+1
WBP_NS780LA_back_PRODIMAGE
Discontinued

Decorator Plate Frame with 2) Coax F- Connectors, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS782LA

Decorator Plate Frame with 2) Coax F- Connectors, Light Almond

Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application
CATV
Color
Light Almond
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
2) F-Coax Connector
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778503641

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10