text.skipToContent text.skipToNavigation

NS612BK

by multiple brands 

Catalog ID: NS612BK

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Black

  • High impact-resistant thermoplastic frame
  • Elongated strap for better wall box mounting
Standard Product

Product Details

General

Application Data and Communications
Color Black
Construction Molded
Cutout 2-Port
EU RoHS Indicator Yes
Item Type Decorator Keystone Frame
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Mounting Screws
Number Of Ports 2
OEM Brand Name Hubbell Premise Wiring
Orientation Vertical
UPC 883778501036

Dimensions

Display Size Standard Sized Product

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25