WBP_NS616GY_PRODIMAGE
WBP_NS616GY_PRODIMAGE

Plate, Decorator Frame, 6-Port, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

NS616GY

Plate, Decorator Frame, 6-Port, Gray

Standard Product

Product details

General

Application
Data and Communications
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
6-Port
EU RoHS Indicator
Yes
Item Type
Decorator Keystone Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
6
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
883778501173

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25