Plate, Decorator Frame, 6-Port, Light Almond
Request a Quote
Brand:
Bryant
Catalog ID:
NS616LA
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Plate, Decorator Frame, 6-Port, Light Almond
Standard Product
Product details
Resources and downloads
Product details
General
Application
Data and Communications
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
6-Port
EU RoHS Indicator
Yes
Item Type
Decorator Keystone Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
6
Orientation
Vertical
UPC
883778504037
Dimensions
Display Size
Standard Sized Product
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
10
Resources and downloads
Specifications
NS616LA Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
PREM V7 CatalogPage
PREM S12 CatalogPage
BRY R-11 Catalog Page