WBP_NS620I_PRODIMAGE
WBP_NS620I_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Blank, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS620I

NetSelect Products, Plate Decorator Frame, Blank, Electric Ivory

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

Standard Product

Product details

General

Application
  • Data and Communications
Color
  • Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
Blank
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Orientation
Vertical
Style
Blank
UPC
883778501197

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
9000