WBP_NS770BK_PRODIMAGE
WBP_NS770BK_PRODIMAGE

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

NS770BK

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Black

Standard Product

Product details

General

Application
  • Communications
Color
  • Black
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
  • Voice and Data
  • Voice and Data
UPC
883778501739

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads