WBP_NS770I_PRODIMAGE
WBP_NS770I_PRODIMAGE

Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS770I

Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application
Communications
Color
Ivory
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778501692

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10