text.skipToContent text.skipToNavigation

NS770LA

by multiple brands 

Catalog ID: NS770LA

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Light Almond

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product Details

General

Application Communications
Color Light Almond
Contact Phosphor Bronze
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 1) 6-Position 4-Conductor Jack
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Premise Wiring
Size Standard
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Voice and Data
UPC 883778504136

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Screw Terminals
Contact Resistance Per TIA
Insertion Loss Per TIA

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads