WBP_NS770LA_PRODIMAGE
WBP_NS770LA_PRODIMAGE
WBP_NS770LA_back_PRODIMAGE
WBP_NS770LA_front_PRODIMAGE
+1
WBP_NS770LA_side-L_PRODIMAGE

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS770LA

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Light Almond

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application
Communications
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778504136

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10