WBP_NS772I_PRODIMAGE
WBP_NS772I_PRODIMAGE

Plate Frame with 2) Jacks, 6-Position 6-Conductor, Screw Terminal, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NS772I

Plate Frame with 2) Jacks, 6-Position 6-Conductor, Screw Terminal, Electric Ivory

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application
Communications
Color
Ivory
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
2) 6-Position 6-Conductor Jack
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778501777

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10