WBP_NS780W_PRODIMAGE
WBP_NS780W_PRODIMAGE
WBP_NS780W_back_PRODIMAGE
WBP_NS780W_side-L_PRODIMAGE
+1
WBP_NS780W_side-R_PRODIMAGE

Plates, 1-Gang Frame, Decorator, With F-Connector, White

Brand:

Bryant

Catalog ID:

NS780W

Plates, 1-Gang Frame, Decorator, With F-Connector, White

Standard Product

Product details

General

Application
  • CATV
Color
  • White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) F-Coax Connector
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
  • Voice and Data
  • Voice and Data
UPC
883778501807

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4200

Resources and downloads