WBP_NS784_PRODIMAGE
WBP_NS784_PRODIMAGE
Discontinued

Plate Frame with Cat 5e Jack and 6- Position 4-Conductor Jack, Screw Terminal, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NS784

Plate Frame with Cat 5e Jack and 6- Position 4-Conductor Jack, Screw Terminal, Brown.

Standard Product

Product details

General

Application
Communications
Color
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) Cat5e, 1) 6-Position 4-Conductor
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778501883

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads