WBP_NS612BK_PRODIMAGE
WBP_NS612BK_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Black

Brand:

Bryant

Catalog ID:

NS612BK

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Black

Standard Product

Product details

General

Application
  • Data and Communications
Color
  • Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
2-Port
EU RoHS Indicator
Yes
Item Type
Decorator Keystone Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
2
Orientation
Vertical
UPC
883778501036

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
9000