Plate, Decorator Keystone Frame, 1-Port, Black
Request a Quote
Brand:
Bryant
Catalog ID:
NS611BK
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Plate, Decorator Keystone Frame, 1-Port, Black
Product details
Resources and downloads
Product details
General
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
UPC
883778504914
Logistics
Carton Quantity
25
Pallet Quantity
7000
Resources and downloads
Specifications
NS611BK Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
Download All
PREM V7 CatalogPage
PREM S12 CatalogPage
PREM B9 CatalogPage