WBP_BR106E_PRODIMAGE
WBP_BR106E_PRODIMAGE

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106E

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Electric Ivory

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

Product details

General

Application
Data/Fiber/Audio/Video
Color
Electric Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
662620785387

Dimensions

Display Size
2-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25